??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-382811-8
Bill of material
1-382811-8
PN
Part Number
1-382811-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-382811-8
TEINTERNALDESCRIPTION
TE Internal Description
SHUNT,ECON,PHBR 5AU, BLACK LP
NUMBEROFPOSITIONS
Number of Positions
2
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 MOhm
HANDLE
Handle
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.127 um [ 5 uin ]
SHUNTTYPE
Shunt Type
Economy
SHUNTSTYLE
Shunt Style
Open Top
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PRODUCTHEIGHT
Product Height
6.35 mm [ .25 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Recognized
CSACERTIFIED
CSA Certified
Yes
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
1500