??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1/4'' 3-Way Valve
Bill of material
231Y-6-110VAC
SKU
PORT_SIZE
1/4" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
NBR
ORIFICE_SIZE
1.5 mm
TEMP_RANGE
PRESSURE_RANGE
FLOW_RATE
Cv 0.21 (Appx 1.5 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650A
WEIGHT
14 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-4-3-way-110v-ac-electric-solenoid-valve/