??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1/4'' Valves
Bill of material
RSSM-3-12VDC
SKU
POSITION
NC
PORT_SIZE
1/4" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
3 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
Air: 145 psi | Water: 115 psi | Light Oil: 70
FLOW_RATE
Cv 0.4 (Appx 3 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Lead Wires
WEIGHT
10 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK