??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
TE Connectivity
Description
1/5-Size Relays
Bill of material
2-1617072-6
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
MD
MOSFET Driver
Without
PT
Product Type
Relay
CL
Coil Latching
RT
Relay Type
Military/Aerospace High Performance
ET
Enclosure Type
Hermetically Sealed
TD
Transistor Driver
Without
CPPD
Coil Polarity Protection Diode
CPM
Coil Power Measurement
Milliwatts
IVVDC
Input Voltage
VDC
CSD
Coil Suppression Diode
CVRVDC
Coil Voltage Rating
VDC
CR
Coil Resistance
CPRDC
Coil Power Rating (DC)
mW
SHOCK
Shock
CMS
Coil Magnetic System
VIBRATION
Vibration
AS
Actuating System
DC
CA
Contact Arrangement
CCR
Contact Current Rating
2 A
TT
Termination Type
MT
Mounting Type
OTRC
Operating Temperature Range
°C