您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
1-5176264-7
TE Connectivity
Connectors
PCB Connectors_new
Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/board_to_board_connectors/board_to_board_headers_and_receptacles/1_5176264_7.prj},{NB=1-5176264-7},{PN=1-5176264-7},{NUMBEROFROWS=2},{NUMBEROFPOSITIONS=6},{OPERATINGVOLTAGEVAC=200},{DIELECTRICWITHSTANDINGVOLTAGEMAXVAC=650},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=2000},{SHA256=Rafd1anQGfa6J1IWdC4tiyaeZqKUyaEG9OG5yaR496Q=},{INAME=12d51762642d7},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5176264-7
Bill of material
1-5176264-7
PN
Part Number
1-5176264-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-5176264-7
TEINTERNALDESCRIPTION
TE Internal Description
06 AMPMODU 2MM DR VERT MNT
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
6
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Parallel, Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
200
VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
650
VAC
POSTSIZE
Post Size
.5 mm [ .02 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Square
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.203 um [ 8 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1
A
CONTACTMATINGAREALENGTH
Contact Mating Area Length
4 mm [ .158 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
78.74
uin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.6 mm [ .102 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2 mm [ .079 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
CONNECTORHEIGHT
Connector Height
1.75 mm [ 44.45 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .079 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ]
Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
2000
PACKAGINGMETHOD
Packaging Method
Box
POSITIONLOCATIONSOMITTED
Position Locations Omitted
None