??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-530785-5
Bill of material
1-530785-5
PN
Part Number
1-530785-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-530785-5
TEINTERNALDESCRIPTION
TE Internal Description
BOX PIN HDR ASSY 20 PS 075 CL
MILSPEC
Mil-Spec
M5530223-17
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
20
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Vertical
POSTSIZE
Post Size
.15 x .76 mm [ .006 x .03 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTMATINGAREALENGTHIN
Contact Mating Area Length
.198 in
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarized
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
HOUSINGCOLOR
Housing Color
Blue
HOUSINGMATERIAL
Housing Material
Diallyl Phthalate
CONNECTORHEIGHT
Connector Height
12.7 mm [ .5 in ]
ROWTOROWSPACINGMM
Row-to-Row Spacing
3.17, 3.175 mm
ROWTOROWSPACINGIN
Row-to-Row Spacing
.125 in
STACKHEIGHT
Stack Height
15.24 mm [ .6 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.37 - 1.78 mm [ .054 - .07 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
2
PACKAGINGMETHOD
Packaging Method
Package