??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-531803-7
Bill of material
1-531803-7
PN
Part Number
1-531803-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-531803-7
TEINTERNALDESCRIPTION
TE Internal Description
MINI BX PIN HDR 70 POS
MILSPEC
Mil-Spec
M55302118-17
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
70
POSTSIZE
Post Size
.23 x .46 mm [ .009 x .018 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
50 uin
CONTACTTYPE
Contact Type
Pin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.81 mm [ .15 in ]
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
13.2 mm [ .52 in ]
ROWTOROWSPACING
Row-to-Row Spacing
3.81 mm [ .15 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.37 - 1.78 mm [ .054 - .07 in ] Recommended
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package