??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5353999-0
Bill of material
1-5353999-0
PN
Part Number
1-5353999-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-5353999-0
TEINTERNALDESCRIPTION
TE Internal Description
0.8FH,R05H.5,200,30Sn,TR,SC
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
200
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
100 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
2 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
500 VAC
ASSEMBLYPROCESSFEATUREMATERIAL
Assembly Process Feature Material
Steel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2 um [ 78.74 uin ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTLENGTH
Locating Post Length
.5 mm [ .02 in ]
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Positioning Bosses
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Matte
CONNECTORHEIGHT
Connector Height
5 mm [ .197 in ]
STACKHEIGHTMM
Stack Height
5, 6, 7, 8 mm
STACKHEIGHTIN
Stack Height
.197, .236, .276, .315 in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
700
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGREELDIAMETERIN
Packaging Reel Diameter
.5 in