??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-535512-6
Bill of material
1-535512-6
PN
Part Number
1-535512-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-535512-6
TEINTERNALDESCRIPTION
TE Internal Description
18 MODII HORZ DR CE EESS .100
APPLIEDPRESSURE
Applied Pressure
High, Standard
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
18
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
333 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
750 VAC
CONNECTORPROFILE
Connector Profile
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Short Point
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
1.27 um
CONTACTMATINGAREALENGTH
Contact Mating Area Length
3 mm [ .1 in ]
CONTACTPROTECTIONTYPE
Contact Protection Type
Closed Entry Housing
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.92 mm [ .115 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester - GF
CONNECTORHEIGHT
Connector Height
6.05 mm [ .238 in ]
ROWTOROWSPACINGMM
Row-to-Row Spacing
2.54, 7.87 mm
ROWTOROWSPACINGIN
Row-to-Row Spacing
.31 in
STACKHEIGHT
Stack Height
8.13 mm [ .32 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 - 2.4 mm [ .055 - .094 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
25
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
COMMENT
Comment
6.50 [.256] minimum positive pin stop to prevent shorting between rows., TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies.