??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5767005-3
Bill of material
1-5767005-3
PN
Part Number
1-5767005-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-5767005-3
TEINTERNALDESCRIPTION
TE Internal Description
MICT,495PLUG,228,ASSY,.025,REC
GROUNDCOMPONENTTYPE
Ground Component Type
Ground Bus
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Header Only
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
228
STACKABLE
Stackable
Yes
NUMBEROFCOLUMNS
Number of Columns
114
NUMBEROFROWS
Number of Rows
2
NUMBEROFPOWERPOSITIONS
Number of Power Positions
6
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
228
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
6 VDC
IMPEDANCEOHM
Impedance
50 Ohm
INSULATIONRESISTANCEMOHM
Insulation Resistance
2 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
500 VAC
DATARATEGBS
Data Rate
10 Gbs
DIFFERENTIALSIGNALING
Differential Signaling
Yes
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.127 um [ 4.99999 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
11.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
3.81 um [ 149.9 uin ]
CONTACTMATINGAREALENGTHIN
Contact Mating Area Length
.035 in
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Positioning Bosses
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Matte
CONNECTORWIDTH
Connector Width
5.2832 mm [ .208 in ]
CONNECTORHEIGHT
Connector Height
12.29 mm [ .484 in ]
ROWTOROWSPACING
Row-to-Row Spacing
5.79 mm [ .227547 in ]
STACKHEIGHTMM
Stack Height
12.57, 21.6 mm
STACKHEIGHTIN
Stack Height
.85 in
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .13 in ] Recommended
CONNECTORLENGTH
Connector Length
88.9 mm [ 3.5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
CSA
CSACERTIFIED
CSA Certified
Yes
CSAFILENUMBER
CSA File Number
1195944
ULFILENUMBER
UL File Number
E28476
ULRATING
UL Rating
Listed
PACKAGINGQUANTITY
Packaging Quantity
6
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube