??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-582843-3
Bill of material
1-582843-3
PN
Part Number
1-582843-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-582843-3
TEINTERNALDESCRIPTION
TE Internal Description
47 AMP BLADE HDR ASSYMIL
MILSPEC
Mil-Spec
M2109715-16
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
47
CONTACTBASEMATERIAL
Contact Base Material
Gilding Metal
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
50 uin
CONTACTTYPE
Contact Type
Blade
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.05 mm [ .12 in ]
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Diallyl Phthalate
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
COMMENT
Comment
Terminal solder post contact length is prior to solder dipping.