??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-830638-9
Bill of material
1-830638-9
PN
Part Number
1-830638-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-830638-9
TEINTERNALDESCRIPTION
TE Internal Description
LGH-1L DBL MOLDED END LEAD
CONNECTORPRODUCTTYPE
Connector Product Type
Lead Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
1
OPERATINGVOLTAGEVDC
Operating Voltage
25000 VDC
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
CONTACTTYPE
Contact Type
Socket
CONTACTPROTECTION
Contact Protection
Without
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Pre-Terminated to Cable
MATINGALIGNMENT
Mating Alignment
With
WIRESIZEAWG
Wire Size
16 AWG
ASSEMBLYLENGTH
Assembly Length
1219.2 mm [ 48.036 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
10