??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-863701-9
Bill of material
1-863701-9
PN
Part Number
1-863701-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-863701-9
TEINTERNALDESCRIPTION
TE Internal Description
LGH 1 MLD END ELECT LEAD
CONNECTORPRODUCTTYPE
Connector Product Type
Lead Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
OPERATINGVOLTAGEVDC
Operating Voltage
20000 VDC
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
CONTACTTYPE
Contact Type
Socket
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Pre-Terminated to Cable
WIRESIZEAWG
Wire Size
16 AWG
ASSEMBLYLENGTH
Assembly Length
406.4 mm [ 16 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
20