??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-86477-1
Bill of material
1-86477-1
PN
Part Number
1-86477-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-86477-1
TEINTERNALDESCRIPTION
TE Internal Description
MOD I RECP STMPDREREELED
APPLIEDPRESSURE
Applied Pressure
Standard
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONTACTRESISTANCEMOHM
Contact Resistance
12 mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
PRINTEDCIRCUITBOARDHOLESHAPE
Printed Circuit Board Hole Shape
Round
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
2.0066 um [ 79 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.0066 um [ 79 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.85 mm [ .112 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
MATINGENTRYLOCATION
Mating Entry Location
Bottom
CENTERLINEPITCH
Centerline
3.81 mm [ .149733 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 - 1.78 mm [ .055 - .07 in ] Recommended
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
PACKAGINGMETHOD
Packaging Method
Strip
PACKAGINGQUANTITY
Packaging Quantity
5000