目錄: Bird
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bird
10-18A-MFN-01
Bird
Attenuators
10 Watt
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{birdtechnologies/attenuators/10_watt/10-18a_series_asmtab.prj},{NB=10-18A-MFN-01},{PR=10},{TYPE=18A Series - Attenuator},{CGENDER=MF},{AV=1},{B=0.750},{C=0.720},{D=0.750},{L=1.822},{LH=0.750},{ID=0.530},{OD=0.630},{PPATH=10-18a_series_asmtpl.prj},{VSWR=1.25:1 from DC to 6 GHz},{COLL=Dry, Convection Cooled},{IMP=50},{OP=Any},{AT=-40°C to 40°C},{PIM=-110 dBc Min.},{POWER=None},{HUMIDITY=95% Non-Condensing},{WEIGHT=3.5},{CONNMAT=Stainless Steel}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bird
Description
10-18A Series - 10 Watt 18 GHZ Bi-Directional RF Attenuators
Bill of material
10-18A-MFN-01
PN
Part Number
10-18A-MFN-01
PR
Power Ratings
10
W
TYPE
Product Type
18A Series - Attenuator
CGENDER
Connector Gender
Male/Female
Female/Female
Male/Female
Female/Female
CONN
Connectors
N
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
1.030
Inch
B
0.750
Inch
C
0.720
Inch
D
0.750
Inch
E
2.500
Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50
Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% Non-Condensing
NS
Dimensions L x W
2.500 x 0.953
Inch
WEIGHT
Weight
3.5
oz.
CONNMAT
Connector Material
Stainless Steel