您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
177189
Eaton eCAD
Electric engineering, automation, process control engineering
Sensor technology, safety-related sensor technology
Mechanical switch (sensor technology)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eaton_ecad/27/27/06/10.prj},{NB=177189},{MANUID=177189},{AAB462=6.0},{AAB465=6.0},{AAB466=6.0},{AAB478=0.8},{AAB480=0.3},{AAB481=3.0},{AAP365=2.0},{AAP377=0},{AAP546=0.0},{BAA020=96.0},{BAB577=35.35},{BAF016=30.5},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{WEIGHT=8},{LENGTH=34},{WIDTH=31},{DEPTH=96},{AAO676=177189},{AAO736=177189},{DESCSHORT=Safety position switch, 2N/C, screw connection, rounded plunger, +actuator ZB }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Eaton eCAD
Description
10 - Position switch with separate actuator
Bill of material
177189
MANUID
Product number of the Manufacturer
177189
177189
DESCSHORT
Short Description
Safety position switch, 2N/C, screw connection, rounded plunger, +actuator ZB
Safety position switch, 2N/C, screw connection, rounded plunger, +actuator ZB
DESCLONG
Long Description
Position switch, Part group reference: LS(4)…ZB, Product range: Safety position switches, Degree of Protection: IP65, Features: Complete unit, Ambient temperature: -40 - +70 °C, Description: With the actuator inserted, the N/O contact is open and the NC contact is closed., Contacts N/C = Normally closed: 2 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
Position switch, Part group reference: LS(4)…ZB, Product range: Safety position switches, Degree of Protection: IP65, Features: Complete unit, Ambient temperature: -40 - +70 °C, Description: With the actuator inserted, the N/O contact is open and the NC contact is closed., Contacts N/C = Normally closed: 2 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
MANUTYPEDESC
Manufacturer Type Description
LS-S02-CC-ZB
LS-S02-CC-ZB
PREVIEW
Preview
../../../_pool_/31/bd/1310pic-286_580x580.png
../../../_pool_/31/bd/1310pic-286_580x580.png
INTNO
International product number
04015081716333
04015081716333
BUYER_PID
177189
177189
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB400
Interface design
without
AAB462
rated operating current Ie with AC-15, 125 V
6.0
A
AAB465
rated operating current (with AC-15, 230 V)
6.0
A
AAB466
rated operating current Ie with AC-15, 24 V
6.0
6.0
A
AAB478
Rated operating current Ie DC-13, 125 V
0.8
A
AAB480
Rated operating current Ie DC-13, 230V
0.3
A
AAB481
Rated operating current Ie DC-13, 24 V
3.0
A
AAC214
Forced opening
true
AAP365
Number of breaking contacts
2.0
2.0
AAP377
Number of changers
0
AAP546
Number of making contacts
0.0
0.0
BAA020
height
96.0
mm
BAB577
depth
35.35
mm
BAF016
width
30.5
mm
AAO057
Product type
LS-S02-CC-ZB
LS-S02-CC-ZB
AAO663
GTIN
04015081716333
04015081716333
AAW338
Manufacturer product designation
Safety position switch, 2N/C, screw connection, rounded plunger, +actuator ZB
Safety position switch, 2N/C, screw connection, rounded plunger, +actuator ZB
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
85389099
85389099
BAB392
certificate/approval
CE
BAC461
material of housing
Plastic
BAD833
Explosion protection categories for gases
None
BAD834
Explosion protected category for dusts
None
BAD840
Housing construction form
Block
BAG101
Status display present
false
BAG975
degree of protection
IP65
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
1
QUANTITYINT
Quantity Scale
1
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
WEIGHT
8
8
LENGTH
34
34
WIDTH
31
31
DEPTH
96
96