??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
Jacob
Description
10.xx15 PAVzzzz - Screw plug metric with sealing ring
Bill of material
10.2515 PAVSW
ARTNR
Article No.
A
Connecting thread
mm
L
Length of Thread
mm
DA
Diameter
mm
H
Height
mm
INSTDM
Installationsdrehmoment
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATD
Sealing ring
CR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
NORM
Test standard
UL 514B
ZUL
Approval
USR / CNR
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C