??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 198 - 5.3 Profile shafts
Bill of material
100 198 - L = 130_5.3 Profilwelle
CNSORDERNO
Part number
100 198 - L = 130
BEZ
Description
5.3 Profile shafts
INFO
Datenblatt
Info PDF
A
Length
42 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
954 Nm
LP
Polar moment of inertia
229252.02 mm^4
LXLY
Principal moment of inertia
114626.01 mm^4
G
Weight
9.30 kg/m
CNSMASSEXACT
Weight
1.21 kg