??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
100-500 Series - Durable Zinc Plated Caster
Bill of material
190-2R
PN
Part Number
190-2R
SER
Series
Series 100-500
MO
Fastening Type
D
Wheel Diameter
Inch
SIZE
Fastening Size
1 7/8" x 2 9/16"
BS
Bolt Hole Spacing
15/16" x 2 1/8"
BD
Mounting Bolt Dia.
1/4 Inch
W
Tread Width
Inch
TT
Wheel Type
WB
Bearing Type
BR
Brake Type
TG
Thread Guard
H
Mount Height
2 1/2 Inch
R
Swivel Radius
1 11/16 Inch
CAP
Capacity
90 lbs