??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000044 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100000044
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000044
DESCSHORT
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., Pressure peak orifice, 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101433869
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT5000PSIG-2003-U6-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink