??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000078 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000078
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000078
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…1.5 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, DIN EN 175301-803-A
EAN
4047101434200
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT1.5V-1004-I2-DA91/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink