??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000205 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
100000205
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000205
DESCSHORT
Short Description
Miniature Encoder, With Analog Output, Premium Line
DESCLONG
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 8…30 VDC, Rectangular, plastic, Compact and robust housing, Versatile mounting possibilities, Positioning element P1-RI-QR20 included in delivery, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m following the e1 type approval, Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature changes, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution: 0.09°, 3‐wire, 8…30 VDC, Analog output 0.5…4.5 V, Output 5 V (typ.) where there is no RLC coupling
EAN
4047101435528
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI90P1-QR20-LU4X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink