??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100000364 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000364
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000364
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…60 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101437621
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT60PSIG-2003-I2-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink