??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000500 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100000500
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000500
DESCSHORT
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…500 psi rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 1/8"-27 NPT male thread, Plug-in device, M12 × 1
EAN
4047101439113
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT500PSIG-2014-U6-H1141
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/8-27 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink