??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000504 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000504
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000504
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…16 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection M20 × 1.5 male thread, front sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101439144
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT16R-1020-I2-DA91
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - M20x1.5
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink