??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000586 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000586
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000586
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…60 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G3/8" male thread, Plug-in device, M12 × 1
EAN
4047101440256
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT60R-1049-I2-H1141/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink