??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100000617 - Inductive Sensor, For the Food Industry
Bill of material
100000617
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000617
DESCSHORT
Short Description
Inductive Sensor, For the Food Industry
DESCLONG
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Threaded barrel, M30 x 1.5, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101440850
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15U-EM30WD-VP6X-H1141
DF
Diameter of front cap
26.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
46 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink