??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100000629 - Inductive Sensor, With Extended Switching Distance
Bill of material
100000629
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000629
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Non-flush, Threaded barrel, M18 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Integrated protection against predamping, Little metal-free spaces, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101441031
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI15U-M18M-VP6X-H1141
DF
Diameter of front cap
15.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
36 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink