??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100000761 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100000761
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000761
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…400 bar rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection M20 × 1.5 male thread, front sealing and manometer (combi), Connector device, M12 × 1
EAN
4047101442755
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT400R-2020-U3-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - M20x1.5
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink