??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000776 - Inductive Sensor
Bill of material
100000776
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000776
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Threaded barrel, M18 x 1, Plastic, PA12‐GF30, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101442908
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI5U-S18-VP6X-H1141
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
35 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
11.500 mm
DSA
Diameter of connector adapter
16.700 mm
LS
Length of connector
5.500 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink