??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100000818 - Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link D
Bill of material
100000818
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000818
DESCSHORT
Short Description
Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link D
DESCLONG
Long Description
Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link Device with Transistor Outputs, Operating voltage 20…30 VDC, Transistor outputs for flow, temperature and faults, Adjustment of switching point, no teaching of flow boundaries (QuickTeach), LED band for indication of flow speed and media temperature, Monitoring of operating and display range, Detection of wire-break and short-circuit on the sensor side, Standard IO or IO-Link operating mode, Parametrized via pushbutton or software-supported via IO-Link
EAN
4047101443486
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FM-IM-3UP63FX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink