??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100000823 - Flow Monitoring, For the Connection of FP Product Series Ex Flow Sensors (NAEX),
Bill of material
100000823
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000823
DESCSHORT
Short Description
Flow Monitoring, For the Connection of FP Product Series Ex Flow Sensors (NAEX),
DESCLONG
Long Description
Flow Monitoring, For the Connection of FP Product Series Ex Flow Sensors (NAEX), HART Device with Current and Transistor Outputs, Operating voltage 20…30 VDC, For Ex ia resp. Ex ib sensors, Analog output for flow, Transistor outputs for temperature and faults, Teaching upper and lower flow limit, LED band for indication of flow speed and media temperature, Monitoring of operating and display range, Detection of wire-break and short-circuit on the sensor side, Parametrized via pushbutton and FDT/DTM, Associated equipment [Ex ia Ga/Da], Connection of flow probes Zone 0/20
EAN
4047101443530
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FMX-IM-2UPLI63FX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink