您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000855
Turck
Sensors
pressure20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/pressure20sensors/100000855.prj},{NB=100000855},{BMENB=100000855},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/31/23/100000855.png},{MASSZEICHNUNG=../../../_pool_/31/23/100000855.png},{DESCSHORT=Pressure Transmitter, Ratiometric Output (3-Wire)},{DESCLONG=Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…500 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 9/16\"-18 UNF (SAE) male thread, Plug-in device, M12 × 1},{EAN=4047101444278},{MANUNAME=Turck},{MANUTYPEDESC=PT500R-2021-U6-H1143},{E=Stecker M12 x 1},{D=Aussengewinde - 9/16-18 UNF hinten dichtend},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100000855 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100000855
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000855
DESCSHORT
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…500 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101444278
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT500R-2021-U6-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink