??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000864 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000864
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000864
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Fully welded metal measuring cell, Pressure range 0…3000 psi rel., 10…30 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101444629
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT3000PSIG-2003-IX-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink