??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100000885 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000885
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000885
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…25 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection M10 × 1 male thread, Cable device, open-ended braid
EAN
4047101445008
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT25R-1041-I2-WM0.5
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - M10x1, hinten dichtend
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink