??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100001078 - Inductive Sensor, With Analog Output and IO-Link Communication
Bill of material
100001078
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001078
DESCSHORT
Short Description
Inductive Sensor, With Analog Output and IO-Link Communication
DESCLONG
Long Description
Inductive Sensor, With Analog Output and IO-Link Communication, Operating voltage 15…30 VDC, Measuring range 1 mm - 7 mm, Non-flush, Threaded barrel, M18 x 1, Chrome-plated brass, Configuration and communication via IO-Link v1.1 or standard I/O, Adjustable distance value in 12-bit IO-Link process data, Switchpoint configurable via two teach points, Switching output freely configurable, Identification via 32-byte memory, Temperature monitoring with adjustable limits, 4‐wire, 15…30 VDC, Analog output, 0…10 V (2…10 V parameterizable), M12 × 1 connector
EAN
4047101447378
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI7-M18-IOLU69X2-H1141
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
26 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink