??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001191 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001191
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001191
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…200 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449242
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT200PSIG-2021-I2-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink