??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001243 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100001243
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001243
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…1000 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449761
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT1000PSIG-2005-U3-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink