??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001260 - Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Bill of material
100001260
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001260
DESCSHORT
Short Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
DESCLONG
Long Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switching Output, Output 2 Programmable as Switching Output, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…250 bar diff.
EAN
4047101450095
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS250D-501L-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink