??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100001278 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, With FM Approval
Bill of material
100001278
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001278
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, With FM Approval
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, With FM Approval, Operating voltage 10…30 VDC, Rated switching distance 90 mm, Threaded barrel, M12 x 1, Stainless steel, 1.4301, Rated operating distance 90 mm with DMR31-15-5 magnet, DC 3-wire, 10…30 VDC, NO contact, PNP output, Male connector, M12 x 1
EAN
4047101450316
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-EM12E-AP6X-H1141/S1751
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Quader
LG
Thread length
46 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink