??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001312 - HF Read/Write Head, For Bus Line Topology with TBEN-*
Bill of material
100001312
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001312
DESCSHORT
Short Description
HF Read/Write Head, For Bus Line Topology with TBEN-*
DESCLONG
Long Description
HF Read/Write Head, For Bus Line Topology with TBEN-*, Operating voltage 19.2…28.8 VDC, Non-flush, Rectangular, height 40 mm, Active face on top, Plastic, PPS‐GF30, Device without end termination, Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*, Max. 32 nodes per line or connection permitted, Use a corresponding terminating resistor (see accessories), Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables, Observe the voltage drop on the line, The maximum possible length of the spur line is 2 m, The maximum possible length of the bus is 50 m, By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications, In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module, The read/write head is automatically assigned an address, For different application requirements, the address and can be parameterized, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101450965
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TNSLR-Q80WD-H1147/C53
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink