??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100001365 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100001365
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001365
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 psi rel., 7…33 VDC, Analog output 0…5 V, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101451672
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT100PSIG-2003-U3-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink