??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001916 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001916
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100001916
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101454321
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT100PSIG-2001-I2-H1143/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink