??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002029 - TX700 HMI/PLC Series, 5" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
Bill of material
100002029
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002029
DESCSHORT
Short Description
TX700 HMI/PLC Series, 5" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
DESCLONG
Long Description
TX700 HMI/PLC Series, 5" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 5" TFT wide screen color display, LED backlight, 800 x 480 pixel resolution, 64 K colors, Capacitive touchscreen with glass front, 2 separated RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 1 USB host port, 1 SD card slot
EAN
4047101456363
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX705-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink