??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100002130 - Pressure-Resistant Linear Position Sensor, Analog
Bill of material
100002130
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002130
DESCSHORT
Short Description
Pressure-Resistant Linear Position Sensor, Analog
DESCLONG
Long Description
Pressure-Resistant Linear Position Sensor, Analog, Operating voltage 8…30 VDC, Measuring range 1500 mm, Suited for hydraulic cylinders, Embedded housing design, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Adjustable measuring range, Analog output 0.5…4.5 V, 0.25 m cable with M12 male connector
EAN
4047101459166
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LTE1500M-HT10-LU10-P-0.25-H1151
L
Housing length
1626.500
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink