??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002313 - TX100 HMI Series, 10" display with TX VisuPro Runtime, High-Quality Plastic Hous
Bill of material
100002313
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002313
DESCSHORT
Short Description
TX100 HMI Series, 10" display with TX VisuPro Runtime, High-Quality Plastic Hous
DESCLONG
Long Description
TX100 HMI Series, 10" display with TX VisuPro Runtime, High-Quality Plastic Housing with a Resistive Touch Screen, 10.1" TFT color display, LED backlight, 1024 x 600 pixel resolution, 64 K colors, Resistive touch screen, 1 RJ45 Ethernet port, 1 serial interface (RS232, RS485, RS422), 1 USB host port
EAN
4047101461404
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX110-00VPST
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink