??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100002368 - HF Tag
Bill of material
100002368
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002368
DESCSHORT
Short Description
HF Tag
DESCLONG
Long Description
HF Tag, Tag for direct mounting on metal, The mounting position (arrow) as well as the alignment of the tag towards the read/write head must be observed under all circumstances in order to achieve a maximum read/write distance, When installed recessed in metal by 1 mm, the write/read distance reduces to 30%, Extended storage temperature range: The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:  Cyclic temperature stress: 5 min. at 20 °C – 5 min. at 160 °C.Number of tested cycles: 100TThis successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability., FRAM memory 2 kB, For direct mounting on metal
EAN
4047101462012
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TW-R10-M-K2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink