??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002684 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100002684
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002684
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…25 bar rel., 12…33 VDC, Analog output 0…10 V, Process connection M10 × 1 male thread, Plug-in device, M12 × 1
EAN
4047101468731
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT25R-1041-U1-H1141
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - M10x1, hinten dichtend
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink