??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002686 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002686
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002686
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -50…50 mbar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101468762
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT0.05V-1504-IX-H1143/D830
E
Stecker M12 x 1
D
Außengewinde - G1/4″, hinten dichtend DIN 3852-E
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink