??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002999 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100002999
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002999
DESCSHORT
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -100…0 mbar rel., 12…33 VDC, Analog output 0…10 V, Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101472813
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT0.1VR-1513-U1-H1144/D840
E
Stecker M12 x 1
D
Außengewinde - G1/8″, hinten dichtend DIN 3852-E
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink